Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coax (DVI-A to HD15 M/M), 6-ft.

Model Number: P556-006


  • Connects a SVGA port on a computer to a monitor with a DVI-I connector
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Supports Analog signals only
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Meets DVI DDWG Standard
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 6 foot DVI to VGA cable allows PC users with a standard HD15 connector to connect to LCD Flat Panel Displays, Projectors, and HDTV with DVI-I connectors. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both the DVI and HD15 connectors are molded and have integral strain relief for long life reliability.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
  • Gold plated copper contacts ensure excellent conductivity
  • DVI-A Male to HD15 Male molded connectors
  • PC and Mac compatible
  • Meets DVI DDWG Standard
  • Supports analog signal only

System Requirements

  • Monitor or Projector with DVI-I connector, and PC with SVGA (HD15F) connector

Package Includes

  • DVI-A Male to HD15 Male, 6'
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120724
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.54
CONNECTIONS
Side A - Connector 1DVI-A (MALE)
Side B - Connector 1HD15 (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; VGA/SVGA
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P118-000 | Digital Signage & Audio/Video P118-000 DVI-I to DVI-D Dual Link Video Cable Adapter (F/M)
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P120-001-2 | Digital Signage & Audio/Video P120-001-2 DVI to VGA Y Splitter Adapter Cable (DVI-I-M to 2x HD15-F), 1-ft.
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.