Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft. (0.91 m)


  • Slim, compact SVGA / VGA Male-Male Cable with Audio, 3-ft. (0.91 m)
  • 40% thinner cable than standard VGA Cables
  • More compact molded ends
  • Supports up to 2048x1536 Resolution
  • VW-1 Rated Jacketing

View Full Product Details

Tripp Lite Part Number

P504-003-SM

Have a Question?
Contact Us

Overview

Tripp Lite's 3-ft. (0.91 m), PVC, SVGA / VGA Compact monitor replacement cable, features a 40% reduced diameter cable, smaller molded connectors, and built-in 3.5mm stereo plugs, for extending audio as well as video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality, up to 2048x1536. Nickel plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure long life.

Features

  • Slim, compact SVGA / VGA Male - Male Cable with Audio, 3-ft. (0.91 m)
  • 40% thinner cable than standard VGA Cables
  • Smaller, more compact, molded ends than standard VGA cables
  • Supports up to 2048x1536 Resolution
  • 22-inch Audio 3.5mm Stereo pigtails
  • Foil and Braid shielded for superior noise suppression
  • VW-1 Rated Jacketing

Package Includes

3-ft. (0.91 m), Compact SVGA / VGA M/M Monitor Cable with Audio Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332163301
TechnologyCoax; VGA/SVGA; Stereo Audio
PHYSICAL
ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.17
CONNECTIONS
Side A - Connector 1HD15 (MALE) - LOW PROFILE
Side A - Connector 23.5MM (MALE)
Side B - Connector 1HD15 (MALE) - LOW PROFILE
Side B - Connector 23.5MM (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
P504-003-SM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.