Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 50 ft. (15.24 m)


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • VW-1 and CM Rated Jacketing
  • 3.5mm stereo plugs

View Full Product Details

Tripp Lite Part Number

P504-050

Have a Question?
Contact Us

Features

  • Extend both video and audio signals
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
  • HD15 male to HD15 male and 3.5mm to 3.5mm molded connectors
  • Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in
  • VW-1 and CM Rated Jacketing

Package Includes

  • SVGA/VGA Monitor Cable (HD15M to HD15M w/Built-in 3.5mm Audio connectors) - 50 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139238
Product TypePassive
TechnologyCoax; VGA/SVGA; Stereo Audio
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)50
Shipping Dimensions (hwd / in.)10.00 x 12.00 x 1.00
Shipping Weight (lbs.)2.65
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 23.5MM (MALE)
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P504050 model support page.

Documents & Downloads

support icon

Do you own a
P504-050

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.