Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 25 ft. (7.62 m)


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • VW-1 and CM Rated Jacketing
  • 3.5mm Stereo Plugs

View Full Product Details

Tripp Lite Part Number

P504-025

Have a Question?
Contact Us

Overview

Tripp Lite's 25-ft. (7.62 m) PVC SVGA/VGA monitor replacement cable features built-in 3.5mm stereo plugs, for extending audio as well video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality. Nickel plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Extend both Video and Audio signals
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • HD15 male to HD15 male and 3.5mm to 3.5mm molded connectors
  • Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in
  • VW-1 and CM Rated Jacketing

Package Includes

  • 25-ft. (7.62 m) SVGA/VGA Monitor Cable HD15M to HD15M w/Built-in Audio connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332135803
Product TypePassive
TechnologyCoax; VGA/SVGA; Stereo Audio
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)25
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)2.30
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 23.5MM (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P504025 model support page.

Documents & Downloads

support icon

Do you own a
P504-025

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.