DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 18-in. (45.72 cm)
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Resolutions up to 1920 x 1200
- High Speed Digital Transmission to 4.95Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
P561-18N
Have a Question?
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Single Link digital signaling for transmission speeds to 4.95Gbps and 1920 x 1200 resolution
- Gold plated contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
Specifications
OVERVIEW
UPC Code | 037332185990 |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.28 |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.