Part Number: P504-006-SM
- Slim, compact SVGA / VGA Male-Male Cable with Audio, 6-ft. (1.83 m)
- 40% thinner cable than standard VGA Cables
- More compact molded ends
- Supports up to 2048x1536 Resolution
- VW-1 Rated Jacketing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This PVC, SVGA / VGA compact monitor replacement cable features a 40% reduced diameter, smaller molded connectors and built-in 3.5 mm stereo plugs for extending audio as well as video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality up to 2048 x 1536. Nickel-plated connectors and gold-plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high-density DB15 male connectors are molded and have integral strain relief to ensure long life.
Features
- Slim, compact SVGA / VGA Male - Male Cable with Audio, 6ft
- 40% thinner cable than standard VGA Cables
- Smaller, more compact, molded ends than standard VGA cables
- Supports up to 2048x1536 Resolution
- 22-inch Audio 3.5mm Stereo pigtails
- Foil and Braid shielded for superior noise suppression
- VW-1 Rated Jacketing
Specifications
OVERVIEW
UPC Code | 037332163332 |
Product Type | Passive Cable |
Technology | Coax; VGA/SVGA; Stereo Audio |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) - LOW PROFILE |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) - LOW PROFILE |
Side B - Connector 2 | 3.5MM (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.23 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images