Part Number: P502-003-SM
Allows a high-resolution connection between your VGA-enabled computer and monitor up to 3 ft. apart with no ghosting.
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated contacts for maximum conductivity
- Over 40% slimmer than standard VGA cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded HD15 male connectors and gold-plated contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
Special Slim Design
- More than 40% smaller in diameter than standard VGA cable
- Increases airflow in tight spaces
- Increased flexibility for installing around corners
System Requirements
- Display device with HD15 input
- Computer with HD15 output
Package Includes
- P502-003-SM Low-Profile VGA Coaxial High-Resolution Monitor Cable (M/M), 3 ft.
Specifications
OVERVIEW
UPC Code | 037332163240 |
Product Type | Passive Cable |
Technology | Coax; VGA/SVGA |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) - LOW PROFILE |
Side B - Connector 1 | HD15 (MALE) - LOW PROFILE |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 0.25 x 5.00 x 9.00 |
Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images