VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. (1.83 m)
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's VGA monitor replacement cable is designed for use with a monitor that has a removable cable with HD15 connectors. This 6-ft. (1.83 m) cable has gold plated connectors and gold plated copper contacts to ensure excellent conductivity. Shielded for maximum EMI/RFI protection. The HD15 male and HD15 male connectors are molded and have integral strain relief to ensure they last a long time.
For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P502-006.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold plated connectors and gold plated copper contacts ensure excellent conductivity
- HD15 male to HD15 male molded connectors
Specifications
OVERVIEW
UPC Code | 037332012364 |
Technology | VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.33 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P120-000 | DVI to VGA Cable Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P126-000 | DVI to VGA Cable Adapter (DVI-I to HD15 F/M) |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.