Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Easy Pull Long-Run Display Cable - Type-A Analog PVC Trunk Cable, 100 ft. (30.5 m)


  • Versatile trunk cable allows for a variety of connection options
  • At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through

View Full Product Details

Tripp Lite Part Number

EZA-100

Have a Question?
Contact Us

Overview

Tripp Lite's EZA-100 100-ft. (30.5 m) Easy Pull VGA Trunk cable makes pulling video cable through conduit or confined areas a breeze. Threaded ends feature screw on pull-caps, which can be attached to fish tape. Choose from a variety of connector choices that easily screw on to the threaded ends of the trunk cable. Trunk cables are available in 35-ft. (10.67 m), 50-ft. (15.24 m), and 100-ft. (30.5 m) lengths, PVC and plenum rated. Cable ends are colored-coded green to denote VGA applications (Digital trunk cables are Yellow). Cable features triple-shielded construction with 75 ohm coax conductors for RGBHV signals supporting resolutions up to 1600 x 1200. Trunk also carries Audio signals when used with Easy Pull end kits that feature Audio connections.

Features

  • Eliminates the need to field terminate VGA connectors
  • Detachable, screw-on connectors
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • At a diameter of 7/8 in., it makes pulling long cables fast and easy
  • Protects entire cable from strain, dirt, debris and damage
  • Choose from a variety of connector combinations for the perfect fit
  • Available in 35-ft. (10.67 m), 50-ft. (15.24 m), and 100-ft. (30.5 m) lengths, both PVC and plenum rated
  • Supports Video and Audio pass through depending on end kit used

Package Includes

  • Easy Pull Type-A VGA Analog PVC Trunk Cable, 100-ft. (30.5 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141880
TechnologyVGA/SVGA
INPUT
Cable Length (ft.)100
PHYSICAL
ColorBlack; Green
Shipping Dimensions (hwd / in.)2.00 x 9.50 x 10.00
Shipping Weight (lbs.)3.90
CONNECTIONS
Side A - Connector 1DIN 14 PIN (FEMALE)
Side B - Connector 1DIN 14 PIN (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
EZA-100

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.