Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 3 ft. (0.91 m)

Part Number:  N261-003-AQ

  • 3-ft. (0.91 m) Augmented Cat6 (CAT6a) Unshielded (UTP) Snagless Patch Cable, Aqua
  • 10Gbps Over Copper
  • Each cable Fluke® Tested and Verified

View Full Product Details

Have a Question?
Contact Us

Overview

Tripp Lite's N261-003-AQ 3-ft. (0.91 m) Aqua Augmented Cat6 (Cat6a) Unshielded (UTP) Snagless patch cable allows 10Gbps data transmission over 4-pair copper. Each Cat6a cable is individually tested and certified on Fluke® test equipment. Snag-free strain relief boot provides the most secure and accurate connections.

Features

  • 3-ft. (0.91 m) Aqua Cat6a Unshielded (UTP) Snagless Patch Cable - 10Gbps
  • 100% FLUKE® tested and certified
  • ETL/UL Verified
  • Supports IEEE 802.3af and is DTE power compliant
  • Backward compatible with all previous 10BaseT generations
  • RJ45 plug improves NEXT performance to 500Mhz
  • 24AWG, 4-Pair, Stranded PVC cable
  • Compatible with T568A and T568B wiring
  • Easy disconnect snagless hood
  • PoE rated to four times the standard

Package Includes

  • 3-ft. (0.91 m) Cat6a Aqua Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187741
TechnologyCat6a
PHYSICAL
Cable Jacket ColorAqua
Cable Jacket MaterialPVC
Cable Jacket RatingFT4
Cable ShieldingUTP
Cable Outer Diameter (OD)6.2mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range14 to 104 F (-10 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Operating Humidity Range0% TO 90% RH, Non-Condensing
Storage Humidity Range0% TO 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard500 MHz
Maximum Bandwidth as Tested600 MHz
Network Compatibility10 Gbps
IEEE Standards Supported802.3an
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
Connector TypeSnagless
Wiring ConfigurationEIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated  No
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; IEEE 802.3an 10GBase-T; REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.