Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m)
- 10-ft. (3.05 m) Augmented Cat6 (CAT6a) Unshielded (UTP) Snagless Patch Cable, Black
- 10Gbps Over Copper
- Each cable Fluke® Tested and Verified
- This product is covered by a Lifetime Limited Warranty (coverage details)
N261-010-BK
Have a Question?
Overview
Features
- 10-ft. (3.05 m) Black Cat6a Unshielded (UTP) Snagless Patch Cable - 10Gbps
- 100% FLUKE® tested and certified
- ETL/UL Verified
- Supports IEEE 802.3af and is DTE power compliant
- Backward compatible with all previous 10BaseT generations
- RJ45 plug improves NEXT performance to 500Mhz
- 24AWG, 4-Pair, Stranded PVC cable
- Compatible with T568A and T568B wiring
- Easy disconnect snagless hood
- PoE rated to four times the standard
Specifications
OVERVIEW
UPC Code | 037332187673 |
Technology | Cat6a |
INPUT
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
PHYSICAL
Cable Shielding | UTP |
Wire Type | Stranded |
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.27 |
Snagless Connector | Yes |
COMMUNICATIONS
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.