Cat5e Retractable (UTP) Ethernet Cable (RJ45 M/M) - Black, 4 ft. (1.22 m)
Part Number: N009-004-R
- Ideal for connecting the RJ45 network port on your notebook to a network
- Cables extend easily and retract automatically
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tired of carrying all those loose cords around? When you're an on-the-go business person with no time to spare, who wants to carry all those loose laptop cords with you while traveling? Eliminate all those worries with the retractable RJ45 Ethernet Patch Cable. It fits easily in your notebook case or pocket and extends up to 4-ft. (1.22 m) in length and gracefully retracts into a small reel. RJ45 male to male connectors.
Specifications
OVERVIEW
UPC Code | 037332131706 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 0.5*8.0mm |
Conductor Material | Stranded Copper |
Conductor Gauge | 32 AWG |
Cable Length (ft.) | 4 |
Cable Length (in.) | 51.2 |
Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 1.00 |
Shipping Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 104 F (-10 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Couplers
Model Number | Description | |
---|---|---|
![]() |
N032-001 | Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F) |
Documents & Downloads
Product Literature
Product Images