Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. (15.24 m)


  • High Quality Outdoor Rated PVC Jacket
  • Molded, Snagless RJ45 Connector

View Full Product Details

Tripp Lite Part Number

N007-050-GY

Have a Question?
Contact Us

Overview

Tripp Lite's line of Outdoor Rated Cat5e patch cables are manufactured with high quality UV (Ultra Violet) resistant PVC cable. With an Operating Temperature range of -40C to +60C (-40F to +140F), this 50-ft. (15.24 m) cable handles a wide range of weather conditions, most importantly, the degrading effects of Ultra Violet rays. Molded, snagless connectors provide a secure connection every time. Cables meet EIA/TIA 568-B.2, and are UL verified to Category 5e.

Features

  • UV (Ultra Violet) Resistant Gray PVC jacket
  • CMR, CMX, and UL444 Rated
  • EIA/TIA 568-B.2 Compliant
  • UL Verified Category 5e
  • Molded, Snagless Connectors
  • 4pr, Solid Conductors for long distance signal integrity

Package Includes

  • 50-ft. (15.24 m) Outdoor Rated Cat5e Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125675
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCMR; CMX
Cable ShieldingUTP
Cable Outer Diameter (OD)5.5mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge24 AWG
Cable Length (ft.)50
Cable Length (in.)600
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.31
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Crossover WiringNo
Contact Plating  Gold
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
FEATURES & SPECIFICATIONS
Snagless ConnectorNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N007050GY model support page.

Documents & Downloads

support icon

Do you own a
N007-050-GY

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.