Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft. (30.5 m)
- High Quality Outdoor Rated PVC Jacket
- Molded, Snagless RJ45 Connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
N007-100-GY
Have a Question?
Overview
Tripp Lite's line of Outdoor Rated Cat5e patch cables are manufactured with high quality UV (Ultra Violet) resistant PVC cable. With an Operating Temperature range of -40C to +60C (-40F to +140F), this 100-ft. (30.5 m) cable handles a wide range of weather conditions, most importantly, the degrading effects of Ultra Violet rays. Molded, snagless connectors provide a secure connection every time. Cables meet EIA/TIA 568-B.2, and are UL verified to Category 5e.
Specifications
OVERVIEW
UPC Code | 037332125682 |
Technology | Cat5/5e |
PHYSICAL
Color | Gray |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 100 |
Cable Length (in.) | 1200 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 2.38 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Maximum Data Rate | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Cable Style | Unshielded; Molded |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | Yes |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | Tested to UL Verified Category 5e,CMR, CMX, and UL444 Rated, EIA/TIA 568-B.2 Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.