Part Number: N010-010-YW
- 10-ft. (3.05 m) Yellow Cat5e Cross Over Cable w/Green Molded Strain Relief
- Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
- PVC 4-pair stranded UTP
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This Yellow Cat5e cross-over cable has two standard RJ45 male connectors featuring integral, green, molded strain relief. The cable is designed to connect switch-to-switch, PC-to-PC or Mac-to-Mac, and is perfect in conjunction with 10 and 100Base-T networks. Molded connectors are a different color to help identify this cable as a cross-over cable, as well as a label stating Cross Over, and not a standard Ethernet cable. Manufactured from PVC 4-pair stranded UTP and rated for 350 MHz/1 Gbps communication. Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11).
Features
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 10-ft. (3.05 m) color: Yellow with green connectors. Connectors: RJ45 male
- Cross-over wiring designed to connect Switch-to-Switch or PC-to-PC
- Feature molded connectors with integral strain relief
- PVC 4-pair stranded UTP
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other lengths / colors
Specifications
OVERVIEW
UPC Code | 037332121806 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | Yes |
Contact Plating | Gold |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Molded; Crossover |
Wiring Configuration | EIA/TIA 568B to EIA/TIA 568A |
PHYSICAL
Cable Jacket Color | Yellow |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 5.0 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab; 802.3at |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Couplers
Model Number | Description | |
---|---|---|
N032-001 | Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F) |
Documents & Downloads
Declarations of Conformity
Product Images