Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 3M (10 ft.)
- Converts Singelemode LC GBIC to Multimode SC Patch Panel
- 62.5/125 and 9/125
- Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Use LC GBIC Singlemode Transceivers on Multimode Fiber Backbones with SC patch bays
- 62.5/125 and 9/125
- Offsets the Singlemode Laser launch from the center of a Multimode fiber
- Available in a variety of connector combinations
Specifications
OVERVIEW
UPC Code | 037332167798 |
Optical Mode | OM1 |
PHYSICAL
Cable Jacket Color | Orange; Yellow |
Connector Color | Beige; White; Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 62.5 |
Number of Fibers | 2 |
Cable Length (ft.) | 9.8 |
Cable Length (in.) | 118.1 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | MM TO MM≤0.20dB;MM TO SM≤0.30dB |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | SC DUPLEX (MALE) |
Endface Polish | PC |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the N42503M model support page.
Documents & Downloads
Useful Web Pages
Product Images