10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.)
- OM3 rated for 10G Ethernet applications
- Low-smoke, zero halogen (LSZH) aqua-colored jacket
- Max 10G distance of 300 m @ 850 nm
- Backward compatible with existing 50/125 fiber
- This product is covered by a Lifetime Limited Warranty (coverage details)
N820-02M
Have a Question?
Features
- OM3-rated 2 m (6 ft.) cable with LC/LC connectors
- 10G Ethernet speeds to 300 m @ 850 nm
- High speed, high bandwidth, low cost
- Ideal for fibre channel (SAN) applications
- IEEE 802.3ae and TIA LOMMF compliant
- Use with VCSEL and LED laser light sources
- Backward compatible with legacy LANs
Specifications
OVERVIEW
UPC Code | 037332134660 |
Technology | Multimode |
Optical Mode | OM3 |
PHYSICAL
Cable Jacket Color | Aqua |
Cable Jacket Rating | LSZH |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 78.7 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.