Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (Mini-LC / LC) - Aqua, 1M (3 ft.)


  • Mini-LC to LC Fiber Patch Cable, 1 Meter
  • Designed for 10-Gig Ethernet applications...OM3 Rated
  • For use with networking hardware employing mini-LC SFP transceivers
  • Max 10Gb distance of 300 meters @850nm
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket

View Full Product Details

Tripp Lite Part Number

N836-01M

Have a Question?
Contact Us

Features

  • Mini-LC to LC Fiber Patch Cable, 1 Meter
  • Designed for 10-Gig Ethernet applications...OM3 Rated
  • For use with networking hardware employing mini-LC SFP transceivers
  • Max 10Gb distance of 300 meters @850nm
  • Low-Smoke, Zero Halogen (LSZH) Aqua jacket
  • Use with Brocade FC8-64 and other Mini-LC SFP devices

Package Includes

  • 1M (3-ft.) 10Gb Duplex MMF 50/125 OM3 LSZH Patch Cable ( Mini-LC / LC) - Aqua
RoHS compliant

Specifications

OVERVIEW
UPC Code037332165695
TechnologyMultimode
Optical Mode  OM3
PHYSICAL
Cable Jacket ColorAqua
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers2
Cable Length (ft.)3.3
Cable Length (in.)39.4
Shipping Dimensions (hwd / in.)0.25 x 6.00 x 6.40
Shipping Weight (lbs.)0.07
COMMUNICATIONS
Network Speed10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1MINI LC DUPLEX (MALE)
SPECIAL FEATURES
Push/Pull TabsNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
N836-01M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.