Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 123M (405 ft.)
- Manufactured from 62.5/125 duplex (Zipcord) fiber
- Insertion loss testing performed on every connector (0.2dB typical)
- This product is covered by a Lifetime Limited Warranty (coverage details)
N320-405
Have a Question?
Overview
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- PVC jacket
- Length: 405-ft. (123.44 m)
- Connectors: LC connector on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
- Fiber made from glass (not a polymer)
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
Specifications
OVERVIEW
UPC Code | 037332140463 |
Technology | Multimode |
Optical Mode | OM1 |
PHYSICAL
Cable Jacket Color | Orange |
Cable Jacket Rating | LSZH |
Clad Diameter | 125 micron |
Core Diameter | 62.5 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 405 |
Cable Length (in.) | 4860 |
Shipping Dimensions (hwd / in.) | 10.10 x 4.70 x 10.30 |
Shipping Weight (lbs.) | 2.90 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the N320405 model support page.
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.