Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Converts Singlemode SC GBIC to Multimode LC Patch Panel
  • 62.5/125 and 9/125
  • Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss

Features

  • Converts Singelemode SC GBIC to Multimode LC Patch Panel
  • 62.5/125 and 9/125
  • Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss

Package Includes

  • SC / Mode Conditioning to LC Fiber Optic Patch Cable, 4M (13-ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332128119
Optical Mode  OM1
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1SC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorOrange; Yellow
Connector ColorBlue; Gray; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)62.5
Number of Fibers2
Cable Length (ft.)13.1
Cable Length (in.)157.5
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)0.25 x 5.20 x 5.50
Shipping Weight (lbs.)0.10
Fiber Cable Length4M (13.1 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Attenuation @ 850NM3.0 dB/km
Insertion Loss  MM to MM ≤ 0.20 dB; MM to SM ≤ 0.30 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.