Fiber Optic Mode Conditioning Patch Cable (SC/SC), 2M (6.56 ft.)
- 2 Meter SC/SC Mode Conditioning Cable
- Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss
- IEEE 802.3z Gigabit Ethernet Compliant
- This product is covered by a Lifetime Limited Warranty (coverage details)
N426-02M
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332135605 |
Clad Diameter | 125 micron; 125 micorn |
Core Diameter | 62.5 micron; 8.3 micron |
Number of Fibers | 2 |
Technology | Mode Conditioning |
INPUT
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 78.7 |
PHYSICAL
Color | Orange; Yellow |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.18 |
CONNECTIONS
Side A - Connector 1 | SC DUPLEX (MALE) |
Side B - Connector 1 | SC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.