Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 1 ft. (0.31 m)
- Premium cabling for Category 5 and 5e applications, rated for 350 MHz/1 Gbps communications
- IEEE 802.3ab
- PVC 4-pair stranded UTP
- Features boots with integral strain-relief and RJ45 (Male) connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
N002-001-YW
Have a Question?
Overview
Tripp Lite's 1-ft. (0.31 m) Yellow category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair stranded UTP and is rated for 350MHz/1Gbps communication. Offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available (N001-Series).
Features
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 1-ft. (0.31 m) Color: Yellow Connectors: RJ45 male
- Feature molded connectors with integral strain relief
- PVC 4-pair stranded UTP
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other colors and lengths
- Also available in a snagless design (N001-Series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation.
- Also available - Cat6 cables (N201-Series)
Specifications
OVERVIEW
UPC Code | 037332155153 |
Technology | Cat5/5e |
PHYSICAL
Color | Yellow |
Cable Shielding | UTP |
Wire Type | Stranded |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
FEATURES & SPECIFICATIONS
Cable Style | Molded; Unshielded |
SPECIAL FEATURES
Snagless Connector | No |
STANDARDS & COMPLIANCE
Certifications | RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Videos
- N002-Series Cat5e Molded Cables
https://www.tripplite.com/video/n002-series-cat5e-molded-cables/55894
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.