Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 15 ft. (4.57 m)
- Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
- IEEE 802.3ab
- PVC 4-pair stranded UTP
- All cables feature boots with integral strain-relief and RJ45 (Male) connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
N002-015-YW
Have a Question?
Overview
Features
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 15-ft. (4.57 m) Color: Yellow Connectors: RJ45 male
- Feature molded connectors with integral strain relief
- PVC 4-pair stranded UTP
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other colors and lengths
- Also available in a snagless design (N001-Series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation
- Also available - Cat6 cables (N201-Series)
Specifications
OVERVIEW
UPC Code | 037332172822 |
Technology | Cat5/5e |
PHYSICAL
Color | Yellow |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Outer Diameter (OD) | 5.0mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 26 AWG |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | No |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
SPECIAL FEATURES
IP68 Rated | No |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Product Videos
- N002-Series Cat5e Molded Cables
https://www.tripplite.com/video/n002-series-cat5e-molded-cables/55894
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.