Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Orange, 14 ft.

Model Number: N002-014-OR


  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • IEEE 802.3ab
  • PVC 4-pair stranded UTP
  • All cables feature boots with integral strain-relief and RJ45 (Male) connectors

Overview

Tripp Lite's 14-ft. Orange category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair stranded UTP and is rated for 350MHz/1Gbps communication. All cables are offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available.

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 14-ft. Color: orange Connectors: RJ45 male
  • Feature molded connectors with integral strain relief
  • PVC 4-pair stranded UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other colors and lengths
  • Also available in a snagless design (N001 series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation
  • Also available - Cat6 cables (N201 series)

System Requirements

  • For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications

Package Includes

  • 14-ft. Cat5e Orange Patch Cable Molded 350MHz
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116710
INPUT
Cable Length (ft.)14
Cable Length (in.)168
Cable Length (cm)426.7
PHYSICAL
Cable Shielding  UTP
ColorOrange
Shipping Dimensions (hwd / in.)11.00 x 0.50 x 8.00
Shipping Weight (lbs.)0.40
Snagless ConnectorNo
Wire Gauge (AWG)26
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N050-012 | Network Panels, Jacks & Hardware N050-012 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
N052-012 | Network Panels, Jacks & Hardware N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-024 | Network Panels, Jacks & Hardware N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-048 | Network Panels, Jacks & Hardware N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N032-001 | Network Panels, Jacks & Hardware N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)

Resources & Downloads

support icon

Do you own a
N002-014-OR

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.