Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - Blue, 2 ft.

Model Number: N002-002-BL


  • Premium cabling for Category 5 and 5e applications, rated for 350 MHz/1 Gbps communications
  • Features boots with integral strain-relief and RJ45 (Male) connectors
  • PVC 4-pair stranded UTP
  • IEEE 802.3ab
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 2-ft. blue category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair stranded UTP and is rated for 350MHz/1Gbps communication. Offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available.

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 2-ft./Color: Blue/Connectors: RJ45 male
  • Feature molded connectors with integral strain relief
  • PVC 4-pair stranded UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other colors and lengths
  • Also available in a snagless design (N001 series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation.
  • Also available - Cat6 cables (N201 series)

System Requirements

  • For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications

Package Includes

  • 2-ft. Cat5e Blue Molded Patch Cable 350MHz
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141149
INPUT
Cable Length (ft.)2
Cable Length (in.)24
Cable Length (cm)61
PHYSICAL
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
Snagless ConnectorNo
Wire Gauge (AWG)26
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
CERTIFICATIONS
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N050-012 | Network Panels, Jacks & Hardware N050-012 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
N052-012 | Network Panels, Jacks & Hardware N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-024 | Network Panels, Jacks & Hardware N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-048 | Network Panels, Jacks & Hardware N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N032-001 | Network Panels, Jacks & Hardware N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)
Couplers
  Model Number Description
N032-001 | Couplers N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)

Resources & Downloads

support icon

Do you own a
N002-002-BL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.