Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Blue, 4-ft.

Model Number: N002-004-BL


  • Premium cabling for Category 5 and 5e applications, rated for 350 MHz/1 Gbps communications
  • Features boots with integral strain-relief and RJ45 (Male) connectors
  • PVC 4-pair stranded UTP
  • IEEE 802.3ab
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 4 ft. Blue Category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair stranded UTP and is rated for 350MHz/1Gbps communication. Offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available (N001-Series).

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 4 ft. Color: Blue Connectors: RJ45 male
  • Feature molded connectors with integral strain relief
  • PVC 4-pair stranded UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other colors and lengths
  • Also available in a snagless design (N001-Series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation.
  • Also available - Cat6 cables (N201-Series)

System Requirements

  • For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications

Package Includes

  • 4-ft. Cat5e Blue Molded Patch Cable 350MHz
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155177
INPUT
Cable Length (ft.)4
Cable Length (in.)48
Cable Length (cm)121.9
PHYSICAL
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
Snagless ConnectorNo
Wire Gauge (AWG)26
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
CERTIFICATIONS
CertificationsRoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N002-004-BL

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.