Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Blue, 100-ft.

Model Number: N002-100-BL


  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • IEEE 802.3ab
  • All cables feature boots with integral strain-relief and RJ45 (Male) connectors
  • 4 pair Solid UTP Cable
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 100-ft. blue category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair Solid Conductor UTP for improved long run performance, and is rated for 350MHz/1Gbps communication. All cables are offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available.

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 100-ft. Color: blue Connectors: RJ45 male
  • Feature molded connectors with integral strain relief
  • PVC 4-pair Solid UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other colors and lengths
  • Also available in a snagless design (N001 series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation

System Requirements

  • For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications.

Package Includes

  • 100-ft. Cat5e Blue Patch Cable Molded 350MHz
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138767
INPUT
Cable Length (ft.)100
Cable Length (in.)1200
Cable Length (cm)3048
PHYSICAL
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)2.30
Snagless ConnectorNo
Wire Gauge (AWG)26
Wire TypeSolid
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N032-001 | Network Panels, Jacks & Hardware N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)
N050-012 | Network Panels, Jacks & Hardware N050-012 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
N052-012 | Network Panels, Jacks & Hardware N052-012 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-024 | Network Panels, Jacks & Hardware N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
N052-048 | Network Panels, Jacks & Hardware N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Resources & Downloads

support icon

Do you own a
N002-100-BL

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.