Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - White, 3 ft. (0.91 m)


  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • IEEE 802.3ab
  • PVC 4-pair stranded UTP
  • All cables feature boots with integral strain-relief and RJ45 (Male) connectors

View Full Product Details

Tripp Lite Part Number

N002-003-WH

Have a Question?
Contact Us

Overview

Tripp Lite's 3-ft. (0.91 m) White Category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair stranded UTP and is rated for 350MHz/1Gbps communication. All cables are offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available.

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 3-ft. (0.91 m) color: White Connectors: RJ45 male
  • Feature molded connectors with integral strain relief
  • PVC 4-pair stranded UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other colors and lengths
  • Also available in a snagless design (N001 series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation.
  • Also available - Cat6 cables (N201 series)

System Requirements

  • For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications.

Package Includes

  • 3-ft. (0.91 m) Cat5e White Patch Cable Molded 350MHz
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119971
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)5.0mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge26 AWG
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.10
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Crossover WiringNo
Contact Plating  Gold
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated  No
Snagless ConnectorNo
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N002003WH model support page.

Documents & Downloads

support icon

Do you own a
N002-003-WH

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.