Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e 350 MHz Molded (UTP) Patch Cable (RJ45 M/M) - White, 6 ft.

Model Number: N002-006-WH


  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • IEEE 802.3ab
  • PVC 4-pair stranded UTP
  • All cables feature boots with integral strain-relief and RJ45 (Male) connectors
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 6-ft. White category 5e (Cat5e) patch cable has 2 standard RJ45 molded male connectors featuring integral strain relief. The cable is manufactured from PVC 4-pair stranded UTP and is rated for 350MHz/1Gbps communication. All cables are offered in a variety of lengths and colors for all category 5 (Cat5) and 5e cabling needs. Snagless category 5e patch cables are also available (N001-Series).

Features

  • Cabling for category 5 (Cat5) and 5e (Cat5e) applications
  • Length: 6-ft. Color: White Connectors: RJ45 male
  • Feature molded connectors with integral strain relief
  • PVC 4-pair stranded UTP
  • Rated for 350MHz/ 1Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
  • Available in other colors and lengths
  • Also available in a snagless design (N001-Series) to protect the locking tabs on the RJ45 connectors from being damaged or snapped off during installation
  • Also available - Cat6 cables (N201-Series)

System Requirements

  • For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications

Package Includes

  • 6-ft. Cat5e White Patch Cable Molded 350MHz
RoHS compliant

Specifications

OVERVIEW
UPC Code037332172778
INPUT
Cable Length (ft.)6
Cable Length (in.)72
Cable Length (cm)182.9
PHYSICAL
Cable Shielding  UTP
ColorWhite
Shipping Dimensions (hwd / in.)0.25 x 6.60 x 7.90
Shipping Weight (lbs.)0.10
Snagless ConnectorNo
Wire Gauge (AWG)26
Wire TypeStranded
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N002-006-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.