Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m)


  • Protect your network data from EMI/RFI interference
  • Molded boot provides extra strain-relief and durability

View Full Product Details

Tripp Lite Part Number

N125-010-GY

Have a Question?
Contact Us

Overview

Protect your high-speed network from noise and electromagnetic interference with Tripp Lite's 10-ft. (3.05 m) gray, Category 6 (Cat6) Shielded patch cable. This FTP cable features 2, shielded RJ45 50micron Gold molded male connectors with integral strain relief. The cable is manufactured from PVC, 4-pair, stranded shielded twisted pair, and is rated for 550MHz/1Gbps communication.

Features

  • Gigabit rated Cat6 Shielded Patch Cables
  • Provides EMI/RFI shielding in Ethernet networks
  • 4-pair 26 AWG Stranded FTP with drain wire
  • Shielded RJ45, w/50-micron gold plated contacts
  • Molded boot for extra strain-relief and durability
  • TSB 568B (AT&T 258A)Wiring
  • TIA/EIA and UL Certified

Package Includes

  • 10-ft. (3.05 m) Gray Cat6 Shielded FTP Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332135421
TechnologyCat6
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCMG
Cable ShieldingFTP
Cable Outer Diameter (OD)5.8MM
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge26 AWG
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.54
ENVIRONMENTAL
Operating Temperature Range14 to 104 F (-10 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Crossover WiringNo
Contact Plating  Gold
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated  No
Snagless ConnectorNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N125010GY model support page.

Documents & Downloads

support icon

Do you own a
N125-010-GY

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.