Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 100 ft. (30.5 m)
- Protect your network data from EMI/RFI interference
- Molded boot provides extra strain relief and durability
- This product is covered by a Lifetime Limited Warranty (coverage details)
N105-100-GY
Have a Question?
Overview
Features
- Provides EMI/RFI shielding in Ethernet networks
- Shielded RJ45 connectors with gold-plated contacts
- 4-pair 24 AWG Stranded STP with drain wire
- Molded boot for extra strain relief and durability
- TSB 568B (AT&T 258A)Wiring
- TIA/EIA and UL Certified
Specifications
OVERVIEW
UPC Code | 037332099129 |
Technology | Cat5/5e |
INPUT
Cable Length (ft.) | 100 |
Cable Length (in.) | 1200 |
PHYSICAL
Cable Shielding | STP |
Wire Type | Stranded |
Color | Gray |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 2.50 |
Snagless Connector | No |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.