Left-Angle Cat6 Gigabit Molded UTP Ethernet Cable (RJ45 Left-Angle M to RJ45 M), Blue, 5 ft. (1.52 m)
- Space saving design
- Left Angle connector to Straight
- Cat6 Gigabit rated
- This product is covered by a Lifetime Limited Warranty (coverage details)
N204-005-BL-LA
Have a Question?
Features
- 5-ft. (1.52 m) Blue Cat6, Left Angle to Straight RJ45 - RJ45 Patch cable
- PVC 4 Pair Stranded Conductors, 24AWG
- Fully Molded Ends
- ETL Verified to TIA/EIA -568-B
- 550Mhz Gigabit Speed Rated
Specifications
OVERVIEW
UPC Code | 037332167552 |
Technology | Cat5/5e; Cat6 |
INPUT
Cable Length (ft.) | 5 |
Cable Length (in.) | 60 |
PHYSICAL
Cable Shielding | UTP |
Wire Type | Stranded |
Color | Blue |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.16 |
Snagless Connector | No |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) - LEFT ANGLE |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.