Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m

Part Number:  N846-01M-24-P

  • Hi-density MTP/MPO 24-fiber connectors for reduced cabling
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
  • OM3 rated 50/125 Multimode
  • Supports to 100GbE speeds
Have a Question?
Contact Us

Overview

Tripp Lite MTP/MPO to MTP/MPO fiber patch cables allow high-density connections between network equipment in telecommunication rooms. They feature Push/Pull tab connectors that offer maximum accessibility in high-density installations; install / remove with one hand. The MTP/MPO connector is approximately the same size of a SC connector but since it can accommodate 24 fibers, it provides up to 24 times the density, thereby offering savings in circuit card and rack space. N846 series cables are manufactured using laser-optimized, 50/125, OM3 multimode cable, and support speeds up to 100GbE.

Features

  • MTP / MPO Push-Pull Connectors for Quick Fiber Optic connections
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
  • 24 times the density of SC style connectors
  • No need for long fan-out cables or individual long duplex cable runs
  • High-density design cuts down on installation costs
  • 50/125 OM3 Rated Multimode Fiber, 850nm
  • Plenum rated jacket
  • Unique cable ID label for Quality Control and Traceability
  • Each cable 100% tested for low insertion loss and back reflection
  • Test data supplied with each cable
  • Custom lengths available

Package Includes

  • 1 Meter MTP / MPO Patch Cable, 24 Fiber, 100GbE Aqua OM3 Plenum
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173799
TechnologyMultimode
Optical Mode  OM3
PHYSICAL
Cable Jacket ColorAqua
Connector ColorAqua; Black; Blue
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers24
Cable Length (ft.)3.3
Cable Length (in.)39.4
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility100 Gbps; 400 Gbps
Attenuation @ 850NM3.0dB/Km
Insertion Loss  ≤0.35dB
CONNECTIONS
Side A - Connector 124-STRAND MTP/MPO (FEMALE)
Side B - Connector 124-STRAND MTP/MPO (FEMALE)
Endface PolishPC
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.