Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)


  • Hi-density MTP/MPO 12-fiber connectors for reduced cabling
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
  • OM3 rated 50/125 Multimode
  • Supports to 40GbE speeds

View Full Product Details

Tripp Lite Part Number

N844-02M-12-P

Have a Question?
Contact Us

Features

  • MTP / MPO Push-Pull Connectors for Quick Fiber Optic connections
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
  • 12 times the density of SC style connectors
  • High Density design cuts down on installation costs
  • 50/125 OM3 Rated Multimode Fiber, 850nm
  • Plenum rated jacket
  • Unique cable ID label for Quality Control and Traceability
  • Each cable 100% tested for low insertion loss and back reflection
  • Test data supplied with each cable
  • Custom lengths available

Package Includes

  • 2 Meter MTP / MPO Patch Cable, 12 Fiber, 40GbE Aqua OM3 Plenum
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173720
TechnologyMultimode
Optical Mode  OM3
PHYSICAL
Cable Jacket ColorAqua
Connector ColorAqua; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers12
Cable Length (ft.)6.6
Cable Length (in.)78.7
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
Attenuation @ 850NM3.0dB/Km
Insertion Loss  ≤0.35dB
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 112-STRAND MTP/MPO (FEMALE)
Endface PolishPC
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N84402M12P model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.