Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Hi-density MTP/MPO 12-fiber connectors for reduced cabling
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
  • OM3 rated 50/125 Multimode
  • Supports to 40GbE speeds

Features

  • MTP / MPO Push-Pull Connectors for Quick Fiber Optic connections
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
  • 12 times the density of SC style connectors
  • High Density design cuts down on installation costs
  • 50/125 OM3 Rated Multimode Fiber, 850nm
  • Plenum rated jacket
  • Unique cable ID label for Quality Control and Traceability
  • Each cable 100% tested for low insertion loss and back reflection
  • Test data supplied with each cable
  • Custom lengths available

Package Includes

  • 10 Meter MTP / MPO Patch Cable, 12 Fiber, 40GbE Aqua OM3 Plenum
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173751
TechnologyMultimode
Optical Mode  OM3
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 112-STRAND MTP/MPO (FEMALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorAqua
Connector ColorAqua; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers12
Cable Length (ft.)32.8
Cable Length (in.)393.7
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.20
Fiber Cable Length10M (32.8 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.