Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 14 ft. (4.27 m)
- Next Generation Cat6 - CAT6a ( Augmented )
- 10Gbps Over Copper to 100mtr
- Each cable Fluke® Tested and Verified
- 14-ft. (4.27 m) cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
N261-014-AQ
Have a Question?
Features
- 14-ft. (4.27 m) 10Gig over copper patch cable
- 100% FLUKE® tested and certified
- ETL/UL Verified
- Supports IEEE 802.3af and is DTE power compliant
- Backward compatible with all previous 10BaseT generations
- New Cat6 RJ45 plug improves NEXT performance to 500Mhz
- 24ga, 4pr, Stranded PVC cable
- Compatible with T568A and T568B wiring
- Easy disconnect snagless hood
- PoE rated to four times the standard
Specifications
OVERVIEW
UPC Code | 037332131720 |
Technology | Cat6a |
INPUT
Cable Length (ft.) | 14 |
Cable Length (in.) | 168 |
PHYSICAL
Cable Shielding | UTP |
Wire Type | Stranded |
Color | Aqua |
Shipping Dimensions (hwd / in.) | 0.50 x 6.00 x 7.00 |
Shipping Weight (lbs.) | 0.45 |
Snagless Connector | Yes |
COMMUNICATIONS
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.