Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Part Number: N202-050-BL
- Meets Category 6 cabling standards
- Solid Conductor 4 Pair Cable for long distance patch runs
- Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
- High-quality copper wire and a shortened body plug design
- Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 50-ft. (15.24 m) Blue Cat6 Solid Conductor patch cable
- Meets Category 6 cabling standards
- Solid Conductor 4 Pair Cable for long distance patch runs
- Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
- High-quality copper wire and a shortened body plug design
- Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation
System Requirements
Package Includes
N202-050-BL, 50-ft. (15.24 m) Blue Cat6 Solid Conductor Patch Cable
Specifications
OVERVIEW
UPC Code | 037332157409 |
Technology | Cat6 |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.0mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 50 |
Cable Length (in.) | 600 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 1.27 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3an |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3an 10GBase-T; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - Connecting Video Sources to Displays: HDBaseT Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images