Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Part Number:  N202-100-BL

  • Meets Category 6 cabling standards
  • Solid Conductor 4 Pair Cable for long distance patch runs
  • Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
  • High-quality copper wire and a shortened body plug design
  • Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation
Have a Question?
Contact Us

Features

  • 100-ft. (30.5 m) Blue Cat6 Solid Conductor patch cable
  • Meets Category 6 cabling standards
  • Solid Conductor 4 Pair Cable for long distance patch runs
  • Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
  • High-quality copper wire and a shortened body plug design
  • Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation

Package Includes

N202-100-BL, 100-ft. (30.5 m) Blue Cat6 Solid Conductor Patch cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157355
TechnologyCat6
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingUTP
Cable Outer Diameter (OD)6.0 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge24 AWG
Cable Length (ft.)100
Cable Length (in.)1200
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)2.60
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3an; 802.3at
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeSnagless
Wiring ConfigurationEIA/TIA 568B
FEATURES & SPECIFICATIONS
IP68 Rated  No
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.