Cat5e 350 MHz Outdoor-Rated Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft. (45.72 m)
Part Number: N007-150-GY
- High Quality Outdoor Rated PVC Jacket
- Molded, Snagless RJ45 Connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's line of Outdoor Rated Cat5e Patch Cables are manufactured with high quality UV (Ultra Violet) resistant PVC cable. With an operating temperature range of -40C to +60C (-40F to +140F), this 150-ft. (45.72 m) cable handles a wide range of weather conditions, most importantly, the degrading effects of Ultra Violet rays. Molded, snagless connectors provide a secure connection every time. Cables meet EIA/TIA 568-B.2, and are UL verified to Category 5e.
Features
- UV (Ultra Violet) Resistant Gray PVC jacket
- CMR, CMX, and UL444 Rated
- EIA/TIA 568-B.2 Compliant
- UL Verified Category 5e
- Molded, Snagless Connectors
- 4pr, Solid Conductors for long distance signal integrity
Specifications
OVERVIEW
UPC Code | 037332140609 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR; CMX |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 5.5mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 150 |
Cable Length (in.) | 1800 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 3.47 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images