Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • High Quality Outdoor Rated PVC Jacket
  • Molded, Snagless RJ45 Connector

Overview

These Outdoor-Rated Cat5e Ethernet cables are manufactured with high-quality UV-resistant PVC cable. With an operating temperature range of -40°C to +60°C (-40°F to +140°F), this cable handles a wide range of weather conditions and, most importantly, the degrading effects of Ultra Violet rays. Molded, snagless connectors provide a secure connection every time. Cables meet EIA/TIA 568-B.2 and are UL-verified to Cat5e.

Features

  • UV (Ultra Violet) Resistant Gray PVC jacket
  • CMR, CMX, and UL444 Rated
  • EIA/TIA 568-B.2 Compliant
  • UL Verified Category 5e
  • Molded, Snagless Connectors
  • 4pr, Solid Conductors for long distance signal integrity

Package Includes

  • 25-ft. (7.62 m) Outdoor Rated Cat5e Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125668
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCMR; CMX
Cable ShieldingUTP
Cable Outer Diameter (OD)5.5 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge24 AWG
Cable Length (ft.)25
Cable Length (in.)300
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)10.000 x 8.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.