Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m)


  • High Performance, VGA Video Transmission UTP Bulk Cable
  • Riser rated for in wall use
  • 1,000ft Bulk Box

View Full Product Details

Tripp Lite Part Number

P524-01K

Have a Question?
Contact Us

Features

  • 24AWG, 4-Pair, Solid Conductor Low Skew Cable, PVC Jacket ( CMR Riser rated, FT4 )
  • Skew: 2.2ns/100meters
  • Low Skew for minimal distortion and improved signal integrity
  • Ideal for VGA over UTP, as well as KVM over Cat5 applications
  • Up to 1300-ft distances, depending on equipment manufacturers parameters
  • 1,000-ft self-dispensing box

RoHS compliant

Specifications

OVERVIEW
UPC Code037332147547
Product TypePassive
PHYSICAL
ColorMaroon
Cable Length (ft.)1000
Shipping Dimensions (hwd / in.)13.00 x 14.00 x 10.50
Shipping Weight (lbs.)20.00
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

Video Extenders

  Model Number Description
VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA B130-101-2 B130-101-2 VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA
VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA B130-101A-2 B130-101A-2 VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

Documents & Downloads

support icon

Do you own a
P524-01K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.