Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 2.0 A/B Active Repeater Cable (M/M), 36 ft.


Locate a printer or other USB peripheral 36-ft. from your computer.
  • 36-ft. USB A-B Active Cable
  • Overcomes the 5-meter USB barrier
  • Built-in repeater maintains high-speed USB 2.0 signal quality
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U042-036

Have a Question?
Contact Us

Overview

Tripp Lite's High-Speed USB 2.0 Active A-B cable overcomes the 5-meter USB distance limitation with an active repeater in the middle of the cable. Now USB printers and other devices can be located up to 36-ft. away from the computer in a single, non-daisychainable run, with no need for extension cables. Full 480Mbps speed is maintained along the entire length of the cable. Backward compatible to USB 1.1. Plug-and-play, Windows and MAC compatible. The U042-036 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-036.

Features

  • Connect a computer to a printer or other USB device up to 36-ft. away
  • High-Speed USB 2.0 and USB 1.1 compatible
  • Active repeater maintains 480Mbps signal integrity
  • USB "A" to USB "B" connections
  • Windows 98/ME/2000/XP/Vista/WIN7/8/10 and MAC compatible
  • Cable length: 36-ft. Weight: 1 lb.
  • Repeater Pod dimension: 16.75 x 57.3 x 31.7 (mm.) / 0.7 x 2.3 x 1.3 (in.)
  • The U042-036 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-036.

System Requirements

  • A USB 2.0 port and USB 2.0 device (with type B jack) are required to meet USB 2.0 speeds. A USB 1.1 port and/or device can be used, but you will not be able to achieve USB 2.0 speeds.
  • The U042-036 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-036.

Package Includes

  • 36-ft. Hi-Speed USB 2.0 Active Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138712
INPUT
Cable Length (ft.)36
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.10 x 10.60 x 0.10
Shipping Weight (lbs.)0.77
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
U042-036

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.