Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 A/B Active Repeater Cable (M/M), 25-ft.

Model Number: U042-025


Locate a printer or other USB peripheral 25-ft. from your computer.
  • 25-ft. USB A-B Active Cable
  • Overcomes the 5-meter USB barrier
  • Built-in repeater maintains high-speed USB 2.0 signal quality
  • 3-year limited warranty

Overview

Tripp Lite's High-Speed USB 2.0 Active A-B cable overcomes the 5-meter USB distance limitation with an active repeater in the middle of the cable. Now USB printers and other devices can be located up to 25-ft. away from the computer in a single, non-daisychainable run, with no need for extension cables. Full 480Mbps speed is maintained along the entire length of the cable. Backward compatible to USB 1.1. Plug-and-play, Windows and MAC compatible. The U042-025 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-025.

Features

  • Connect a computer to a printer or other USB device up to 25-ft. away
  • High-Speed USB 2.0 and USB 1.1 compatible
  • Active repeater maintains 480Mbps signal integrity
  • USB "A" to USB "B" connections
  • Windows 98/ME/2000/XP/Vista/WIN7/8/10 and MAC compatible
  • Cable length: 25-ft. Weight: 1 lb.
  • Repeater Pod dimension: 16.75 x 57.3 x 31.7 (mm.) / 0.7 x 2.3 x 1.3 (in.)
  • The U042-025 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-025.

System Requirements

  • A USB 2.0 port and USB 2.0 device (with type B jack) are required to meet USB 2.0 speeds. A USB 1.1 port and/or device can be used, but you will not be able to achieve USB 2.0 speeds.
  • The U042-025 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-025.

Package Includes

  • 25-ft. Hi-Speed USB 2.0 Active Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332176622
INPUT
Cable Length (ft.)25
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.10 x 10.00 x 0.10
Shipping Weight (lbs.)0.55
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U042025 model support page.

Resources & Downloads

support icon

Do you own a
U042-025

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.