Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Active Repeater Cable (AB M/M), 36 ft. (11M)


Locate a printer or other USB peripheral 36-ft. from your computer.
  • 36-ft. USB3.0 SuperSpeed A-B Active Cable
  • Overcomes the 5-meter USB barrier
  • Built-in repeater maintains SuperSpeed USB 3.0 signal quality
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U328-036

Have a Question?
Contact Us

Overview

Tripp Lite's SuperSpeed USB 3.0 Active A-B cable overcomes the 5-meter USB distance limitation with an active repeater in the middle of the cable. Now USB printers and other devices can be located up to 36-ft. away from the computer in a single, non-daisychainable run, with no need for extension cables. Full 5Gbps speed is maintained along the entire length of the cable. Backward compatible to USB 1.1 and 2.0 . Plug-and-play, Windows and MAC compatible.

Features

  • Connect a computer to a printer or other USB device up to 36-ft. away
  • SuperSpeed USB 3.0, Hi-Speed 2.0 and USB 1.1 compatible
  • Active repeater maintains 5Gbps signal integrity
  • USB "A" to USB "B" connections
  • Windows 98/ME/2000/XP/Vista/WIN7/8/10 and MAC compatible
  • Cable length: 36-ft. Weight: 2lb.
  • Repeater Pod dimension: 16.75 x 57.3 x 31.7 (mm.) / 0.7 x 2.3 x 1.3 (in.)

System Requirements

  • A USB 3.0 port and USB 3.0 device (with type B jack) are required to meet USB 3.0 speeds. A USB 2.0 or 1.1 port and/or device can be used, but you will not be able to achieve USB 3.0 speeds.
  • Not for use with Xbox (see Xbox website for details on extending devices with Xbox)

Package Includes

  • 36ft. SuperSpeed USB3.0 A/B Active Device Cable (A Male to B Male)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181848
INPUT
Cable Length (ft.)36
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.10 x 10.60 x 0.01
Shipping Weight (lbs.)1.20
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 B (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.0 (SuperSpeed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U328036 model support page.

Resources & Downloads

support icon

Do you own a
U328-036

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.