Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included
Model Number: SRLPOST
- Provides extra cable depth to existing 1.5 in. (38 mm) wide cable runway installations
- Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Works with all Tripp Lite SmartRack® ladder system accessories and runways
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
Typical Applications
- Increase total cable volume without worrying about it spilling over the sides of the ladder
- Keep stubborn cables affixed to the post without needing to tie to other cables
Package Includes
- (2) Cable runway posts
- (2) Post brackets
- (2) M6 x 35 bolts
- (2) M6 lock washers
- (2) M6 hex nuts
- Installation guide
System Requirements
- Compatible with straight and 90-degree-bend ladder sections, including Tripp Lite SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
Specifications
OVERVIEW
UPC Code | 037332214553 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.10 x 3.30 x 10.20 |
Shipping Weight (lbs.) | 0.68 |
Unit Dimensions (hwd / in.) | 3.1 x 3.3 x 10.2 |
Unit Weight (lbs.) | 0.672 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.