Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft. (1.83 m)
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
- Null modem cables connect two serial devices that require a null modem configuration
- This product is covered by a Lifetime Limited Warranty (coverage details)
P456-006
Have a Question?
Overview
Null modem cables and adapters connect two serial devices that require a null modem (cross-wired) configuration. This 6-ft. (1.83 m) cable has a DB9 female connector on one end and a DB25 male connector on the other. Superior molded cables with foil-shielding offer maximum EMI/RFI protection. Gold-plated connectors and contacts provide superior conductivity.
Features
- DB9 female to DB25 male
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
Specifications
OVERVIEW
UPC Code | 037332013354 |
Technology | Modem; Null Modem; Serial (RS232) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.37 |
CONNECTIONS
Side A - Connector 1 | DB9 (FEMALE) |
Side B - Connector 1 | DB25 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.