Cable Runway Corner Bracket Kit for 12 in. and 18 in. Ladder Runway, Straight - Hardware Included
- Securely connects cable management ladders outside an enclosure or open frame rack
- Allows you more flexibility in routing custom cable management schemes
- Compatible with both 12 in. (305 mm) and 18 in. (457 mm) straight ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
SRLCRNSPPT
Have a Question?
Features
Typical Applications
- Organize a ladder runway system with intersecting sections outside your data center’s rack enclosure or open frame rack
Package Includes
- Corner bracket
- (4) Clamps
- (4) M6 bolts
- (4) M6 split-lock washers
- (4) M6 nuts
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214607 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.50 x 17.30 x 17.30 |
Shipping Weight (lbs.) | 2.48 |
Unit Dimensions (hwd / in.) | 15.350 x 15.350 x 1.500 |
Unit Weight (lbs.) | 2.260 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
![]() |
SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation |
![]() |
SRLADDERATTACH | SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack |
![]() |
SRLBUTTSPLICE | Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included |
![]() |
SRLCEILINGKIT | Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree |
![]() |
SRLCNTRSPPT12 | Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLCNTRSPPT18 | Ceiling Center Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLJUNCTSPLICE | Junction-Splice Kit for Tripp Lite 90-Degree Ladder Runway Connections - Hardware Included |
![]() |
SRLPOST | Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLTRISUPPORT | Triangular Wall Support Kit for 12 & 18 in. Cable Runway, Straight & 90-Degree - Hardware Included |
![]() |
SRLWALLSPPT12 | Wall Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLWALLSPPT18 | Wall Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.