Part Number: SRLRADIUS18
- 3 integrated posts and toolless installation for easy, reliable cable management
- Compatible with 18 in. straight and 90-degree-bend ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Includes necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
System Requirements
- Compatible with 18 in. straight and 90-degree-bend ladder sections, including SRCABLELADDER18 and SRL90BEND18
Package Includes
- Radius drop
- (3) Cable spools
- (3) Screws
- (3) M5 lock nuts
- (2) Clevis pins
- (2) Cotter pins
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214546 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.12 x 19.09 x 7.28 |
Shipping Weight (lbs.) | 2.86 |
Unit Dimensions (hwd / in.) | 3.050 x 16.850 x 5.120 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Product Images