Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 1M (3.28 ft.), TAA


  • Hi-Performance 1 Meter SAS External Cable
  • Mini-SAS SFF-8088 (iSAS) to SFF-8470
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

Tripp Lite Part Number

S520-01M

Have a Question?
Contact Us

Features

  • External SAS Cable, Mini-SAS SFF-8088 (iSAS) to SFF-8470 - 1 Meter
  • Made with High-Performance Infiniband Cable
  • Supports data transfer rates from 3.0 up to 6.0 gigabytes per second
  • SFF-8470 thumbscrew type connector and SFF-8088 connector in die cast zinc housing for durability
  • RoHS compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • SAS Controllers, SAS Chassis, SAS/SATA Hard Drives

Package Includes

  • SAS External SFF-8088 to SFF-8470 Cable
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332138934
TechnologySAS
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)3.3
Shipping Dimensions (hwd / in.)0.10 x 8.10 x 9.60
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1SFF-8088
Side B - Connector 1SFF-8470
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the S52001M model support page.

Documents & Downloads

support icon

Do you own a
S520-01M

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.