Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 3M (9.84 ft.)

Part Number:  S524-03M

  • High-performance 3-meter SAS external cable
  • Mini-SAS SFF-8088 ( iSAS ) to Mini-SAS SFF-8088 ( iSAS )
Have a Question?
Contact Us

Features

  • 3-meter External SAS Cable, SFF-8088 to SFF-8088
  • Made with High-Performance Infiniband Cable
  • Support data rates from 3.0 up to 6.0 gigabytes per second
  • SFF-8088 connectors in diecast zinc housing for durability
  • RoHS compliant

System Requirements

  • SAS Controllers, SAS Chassis, SAS/SATA Hard Drives

Package Includes

  • 3-Meter SAS External, SFF-8088 to SFF-8088 Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332152008
TechnologySAS
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)9.8
Shipping Dimensions (hwd / in.)9.02 x 7.01 x 0.50
Shipping Weight (lbs.)0.61
CONNECTIONS
Side A - Connector 1SFF-8088
Side B - Connector 1SFF-8088
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.